??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
SAF Series
511
Part No.
070076
Description
P2B511-ISAF-115L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Seal
A
2-55/64 Inch
B
9-5/8 Inch
C
2-3/4 Inch
Dmin
7-3/8 Inch
Dmax
8-1/4 Inch
E
N/A Inch
Bolt Diameter
5/8 Inch
G
1-13/64 Inch
H
1-1/32 Inch
J
5-31/32 Inch
L
3-9/32 Inch
M
2-3/4 Inch
P
6-3/8 Inch
S
1-47/64 Inch
Total Expansion
17/64 Inch
Y
0.020 Inch
Z
2-19/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.